Single N-Channel Logic Level Power MOSFET 60V, 45A, 28 mΩ

Active, Not Rec

Overview

Automotive Power MOSFET. Designed for low voltage, high speed switching applications in power supplies, converters and power motor controls and bridge circuits.

  • Power Motor Controls
  • Low Side Switch
  • Converters
  • Bridge Circuits
  • Automtotive modules
  • Higher Current Rating
  • Lower RDS(on)
  • Lower VDS(on)
  • Lower Capacitances
  • Lower Total Gate Charge
  • Tighter VSD Specification
  • Lower Diode Reverse Recovery Time
  • Lower Reverse Recovery Stored Charge
  • Qualified to AEC Q101
  • PPAP Capable

Tools and Resources

Product services, tools and other useful resources related to NTBV45N06L

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTBV45N06LT4G

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

260

REEL

800

No

N-Channel

PowerTrench® T1

D2PAK

Low-Medium Voltage

Logic

0

Single

0

60

-

15

2

45

125

-

28

13

23

1212

-

90

352

90

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.