Power MOSFET, N-Channel, Standard Gate, 60 V, 110 A, 2.7 mΩ

Lifetime

Overview

This N-Channel MV MOSFET is produced using onsemi’s advanced Power Trench process that incorporates Shielded Gate technology. This process has been optimized to minimize on-state resistance and yet maintain superior switching performance with best in class soft body diode.

  • Industrial Motor Drive
  • Industrial Power Supply
  • Industrial Automation
  • Battery Operated Tools
  • Battery Protection
  • Solar Inverters
  • UPS and Energy Inverters
  • Energy Storage
  • Load Switch

  • Fork Lifts, Multi Rotor Drones, Power Tools
  • Power Supplies
  • Battery Packs and Chargers
  • Power Optimizers

  • Low Qrr
  • Soft recovery body diode
  • Low RDS(on)
  • RoHS compliant
  • UIS Capability

Tools and Resources

Product services, tools and other useful resources related to NTBS2D7N06M7

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTBS2D7N06M7

Loading...

Lifetime

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

245

REEL

800

N

N-Channel

PowerTrench® T6

D2PAK

Low-Medium Voltage

Standard

0

Single

0

60

2.7

±20

4

110

176

-

-

-

110

6655

10

100

1745

57

$3.2929

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.