MOSFET - Power, Single, N-Channel, TOLL, 80 V, 1.1 mΩ, 299 A

Overview

The latest 80V power MOSFET technology with best-in-class Figure-of-Merit for switching application. Lower on-resistance and less output capacitance can reduce the conduction and switching loss to accomplish higher efficiency requirement. smaller peak reverse recovery current with good softness behavior can perform lower voltage spike with better EMI performance.

  • Industrial

  • Synchronous Rectification (SR) in DC−DC and AC−DC
  • Primary Switch in Isolated DC−DC Converter
  • Motor Drives

  • Low RDS(on)
  • Low QG and Capacitance

Tools and Resources

Product services, tools and other useful resources related to NTBLS1D1N08X

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTBLS1D1N08XTXG

Loading...

Active

CAD Model

Pb

A

H

P

TO-LL 8L

1

260

REEL

2000

No

N-Channel

PowerTrench® T10

Power 1012 (TOLL)

Low-Medium Voltage

Standard

~NA~

Single

~NA~

80

1.1

20

3.6

299

197

~NA~

~NA~

~NA~

120

8620

~NA~

297

2460

37

$2.3999

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.