MOSFET - Power, Single, N-Channel

Overview

MOSFET - Power, Single, N-Channel, STD Gate, TOLL, 80 V, 0.89 mΩ, 435 A

  • Power Supply Unit
  • Battery Management System
  • Motor Drive
  • ORing FET
  • Protection FET
  • Telecom/5G, Solar Optimizers and PV Converters, Cloud Computing, Data Centers, Battery-Powered Equipment, and Industrial Automation.
  • Enhanced Unclamped Inductive Switching (UIS) Capability
  • Low RDS(on)
  • Low QG and Capacitance
  • These Devices are Pb-Free, Halogen Free/BFR Free and are RoHSCompliant

Tools and Resources

Product services, tools and other useful resources related to NTBLS0D9N08X

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTBLS0D9N08XTXG

Loading...

Active

CAD Model

Pb

A

H

P

TO-LL 8L

1

260

REEL

2000

No

N-Channel

PowerTrench® T10

Power 1012 (TOLL)

Low-Medium Voltage

Standard

~NA~

Single

~NA~

80

0.89

20

3.6

435

319

~NA~

~NA~

~NA~

177

12620

~NA~

399

3630

54

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.