MOSFET, Power 80V Single N-Channel

Overview

MOSFET, Power Single N-Channel, 80V, 0.79mΩ, 457A, TOLL 10x12mm

  • Synchronous Rectification (SR) in DC−DC and AC−DC
  • Primary Switch in Isolated DC−DC Converter
  • Motor Drives
  • ORing

  • Telecom/5G, Solar Optimizers and PV Converters, Cloud Computing, Data Centers, Battery-Powered Equipment, and Industrial Automation.

  • Low Qrr and Softer Recovery Body Diode
  • Ultra Low RDS(on)
  • Low Qg
  • Pb Free and Halogen/BFR Free

Tools and Resources

Product services, tools and other useful resources related to NTBLS0D8N08X

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTBLS0D8N08XTXG

Loading...

Active

CAD Model

Pb

A

H

P

TO-LL 8L

1

260

REEL

2000

F

N-Channel

PowerTrench® T10

Power 1012 (TOLL)

Low-Medium Voltage

Standard

0

Single

0

80

0.79

20

3.6

457

325

~NA~

~NA~

~NA~

174

12920

32

464

3670

55

$3.1706

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.