MOSFET - Power, Single, N-Channel, TOLL, 80 V, 2 mΩ, 238 A

Overview

MOSFET - Power, Single, N-Channel, TOLL, 80 V, 2 mΩ, 238 A

  • Power Tools, Battery Operated Vacuums
  • UAV/Drones, Material Handling
  • BMS/Storage, Home Automation
  • Motor Control
  • Industrial Power Supply
  • Solar Inverter
  • Low RDS(on)
  • Low QG and Capacitance
  • Lowers Switching Noise/EMI
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NTBLS002N08MC

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTBLS002N08MC

Loading...

Active

CAD Model

Pb

A

H

P

TO-LL 8L

1

260

REEL

2000

Yes

N-Channel

PowerTrench® T8

Power 1012 (TOLL)

Low-Medium Voltage

Standard

0

Single

0

80

2

20

4

238

2.9

-

-

-

92

6580

21

166

1950

74

$3.9493

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.