Power MOSFET, 60 V, 2.5 mΩ, 224 A, Single N−Channel, D2PAK7

Last Shipments

Overview

Power MOSFET, 60 V, 2.5 mΩ, 224 A, Single N−Channel, D2PAK7

  • Power Tools, Battery Operated Vacuums
  • UAV/Drones, Material Handling
  • BMS/Storage, Home Automation

  • Traction Control

  • Low RDS(on)
  • Low QG
  • Lowers Switching Noise/EMI
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NTBGS2D5N06C

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTBGS2D5N06C

Loading...

Last Shipments

CAD Model

Pb

A

H

P

D2PAK7 (TO-263-7LD) 15.4x9.9x4.5

1

245

REEL

800

No

N-Channel

PowerTrench® T1

D2PAK7

Low-Medium Voltage

Standard

0

Single

0

60

2.65

20

4

169

3.7

-

-

-

45.4

3510

6.8

77.5

1950

35

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.