Power MOSFET 203 Amps, 100 Volts N-Channel Enhancement - Mode D2PAK 7L

Overview

Power MOSFET 203 Amps, 100 Volts N-Channel Enhancement - Mode D2PAK 7L

  • Converters
  • 48V Hot Swap
  • Power Supplies
  • 48V Telecom equipment
  • 48V Server equipment
  • Avalanche Energy Specified
  • Specifically designed for Wide SOA applications from a 48V Bus
  • Pb-Free Packages are Available
  • Low RDS-on 4.1m Ohm max

Tools and Resources

Product services, tools and other useful resources related to NTBGS004N10G

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTBGS004N10G

Loading...

Active

CAD Model

Pb

A

H

P

D2PAK-7 / TO-263-7

1

245

REEL

800

No

N-Channel

PowerTrench® T8

D2PAK7

Low-Medium Voltage

Standard

Wide SOA

Single

0

100

4.1

20

4

203

3.7

-

-

-

178

12100

43

151

1170

165

$2.7773

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.