Power MOSFET 24V 90A 5.8 mOhm Single N-Channel D2PAK

Obsolete

Overview

Designed for low voltage, high speed switching applications in power supplies, converters and power motor controls and bridge circuits.

  • Power Supplies
  • Converters
  • Power Motor Controls
  • Bridge Circuits

  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to NTB90N02

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTB90N02T4G

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

260

REEL

800

No

N-Channel

PowerTrench® T1

NA

Low-Medium Voltage

Standard

0

Single

0

24

-

20

-

90

85

-

-

-

-

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.