Single P-Channel Power MOSFET -60V -18.5A 140 mΩ

Obsolete

Overview

Designed for high speed switching applications in power supplies, converters, PWM motor controls, and other inductive loads, this power MOSFET can withstand high energy in the avalanche and commutation modes. The avalanche energy rating is specified to eliminate the guesswork in designs where inductive loads are switched, and to offer additional safety margin against unexpected voltage transients. The energy efficient design also offers a drain to source diode with fast recovery time.

  • Power Supplies
  • PWM Motor Control
  • Converters
  • Power Management

  • Designed for Low RDS(on)
  • Withstands High Energy in Avalanche and Commutation Modes
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NTB5605P

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTB5605PG

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

260

TUBE

50

N

P-Channel

NA

NA

Low-Medium Voltage

Logic

0

Single

0

-60

-

20

2

-18.5

88

-

125

-

13

730

7

140

211

67

Price N/A

More Details

NTB5605PT4G

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

260

REEL

800

N

P-Channel

PowerTrench® T1

D2PAK

Low-Medium Voltage

Logic

0

Single

0

-60

-

20

2

-18.5

88

-

125

-

13

730

7

140

211

67

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.