Power MOSFET 60V 120A 6 mOhm Single N-Channel D2PAK

Obsolete

Overview

The NTD/NTB/NTP54xxN series of advanced planar 60 V N-Channel Power MOSFETs is ideal for use in DC motor drives, LED drivers, power supplies, converters, pulse width modulation (PWM) controls and bridge circuits, where diode speed and commutating safe operating areas are crucial and benefit from an additional safety margin against unexpected voltage transients that these devices provide.

  • DC Motor Driver
    LCD-TV Backlight and LED System Driver
    DC-DC Converter
    Power Supply Secondary Side Synchronous Rectifier

  • LCD-TV
    LED Lighting Systems
    Small Electric Vehicles
    Automotive Sub Woofer Amplifiers
    Power Supplies

  • Low RDS(on)
    High Current Capability
    Avalanche Energy Specified
    Pb Free

Tools and Resources

Product services, tools and other useful resources related to NTB5426N

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTB5426NT4G

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

260

REEL

800

N

N-Channel

PowerTrench® T1

NA

Low-Medium Voltage

Standard

0

Single

0

60

6

20

4

120

215

-

-

-

150

5800

67

235

1000

370

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.