Power MOSFET 60V 80A 10 mOhm Single N-Channel D2PAK

Favorite

Overview

The NTD/NTB/NTP54xxN series of advanced planar 60 V N-Channel Power MOSFETs is ideal for use in DC motor drives, LED drivers, power supplies, converters, pulse width modulation (PWM) controls and bridge circuits, where diode speed and commutating safe operating areas are crucial and benefit from an additional safety margin against unexpected voltage transients that these devices provide.

  • LED Lighting and Backlight Systems
    DC-DC Converter
    DC Motor Drives
    Power Supply Secondary Side Synchronous Rectification
  • LCD-TV Automotive Lighting
    Automotive Sub Woofer Amplifier
    Small Electric Vehicles
  • Low RDS(on)
    Avalanche Energy Specified
    Pb Free

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTB5411NT4G

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

260

REEL

800

N

N-Channel

PowerTrench® T1

NA

Low-Medium Voltage

Standard

0

Single

0

60

-

20

-

80

166

-

-

-

-

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :