Single N-Channel Power MOSFET 60V, 45A, 26mΩ

Obsolete

Overview

60 V, 45 A, 26 mΩ N-channel D2PAK Power MOSFET

  • Motor contorl
  • Low Side switch
  • Power Supplies
  • Converters
  • Bridge Circuits

  • Higher Current Rating
  • Lower RDS(on)
  • Lower VDS(on)
  • Lower Capacitances
  • Lower Total Gate Charge
  • Tighter VSD Specification
  • Lower Diode Reverse Recovery Time
  • Lower Reverse Recovery Stored Charge
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NTB45N06

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTB45N06G

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

260

TUBE

50

N

N-Channel

NA

NA

Low-Medium Voltage

Standard

0

Single

0

60

26

20

4

45

125

-

-

-

33

1224

-

87

345

76

Price N/A

More Details

NTB45N06T4

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

235

REEL

800

N

N-Channel

NA

NA

Low-Medium Voltage

Standard

0

Single

0

60

26

20

4

45

125

-

-

-

33

1224

-

87

345

76

Price N/A

More Details

NTB45N06T4G

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

260

REEL

800

N

N-Channel

PowerTrench® T1

D2PAK

Low-Medium Voltage

Standard

0

Single

0

60

26

20

4

45

125

-

-

-

33

1224

-

87

345

76

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.