Power MOSFET 74 Amps, 30 Volts N-Channel D2PAK

Obsolete

Overview

Power MOSFET 74 Amps, 30 VoltsN-Channel TO-220 and D2PAK

  • DC-DC Converters
  • Low Voltage Motor Control
  • Power Management in Portable and Battery Powered Products: Ie: Computers, Printers, Cellular and Cordless Telephones, and PCMCIA Cards
  • Low RDS(on)
  • Higher Efficiency Extending Battery Life
  • Diode Exhibits High Speed, Soft Recovery
  • Avalanche Energy Specified
  • IDSS Specified at Elevated Temperature
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to NTB4302

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTB4302G

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

260

TUBE

50

No

N-Channel

PowerTrench® T1

NA

Low-Medium Voltage

Standard

0

Single

0

30

-

-

-

74

80

-

-

-

-

-

-

-

-

-

Price N/A

More Details

NTB4302T4G

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

260

REEL

800

No

N-Channel

PowerTrench® T1

NA

Low-Medium Voltage

Standard

0

Single

0

30

-

-

-

74

80

-

-

-

-

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.