Power MOSFET 200V 30A 81 mOhm Single N-Channel D2PAK

Obsolete

Overview

Power MOSFET 30 Amps, 200 Volts N-Channel Enhancement-Mode D2PAK

  • PWM Motor Controls
  • Power Supplies
  • Converters

  • Source–to–Drain Diode Recovery Time Comparable to a Discrete Fast Recovery Diode
  • Avalanche Energy Specified
  • IDSS and RDS(on) Specified at Elevated Temperature
  • Mounting Information Provided for the D2PAK Package
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to NTB30N20

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTB30N20T4

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

235

REEL

800

N

N-Channel

PowerTrench® T1

NA

Low-Medium Voltage

Standard

0

Single

0

200

-

30

-

30

214

-

-

-

-

-

-

-

-

-

Price N/A

More Details

NTB30N20T4G

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

260

REEL

800

N

N-Channel

PowerTrench® T1

NA

Low-Medium Voltage

Standard

0

Single

0

200

-

30

-

30

214

-

-

-

-

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.