Power MOSFET 23 Amps, 60 Volts

Obsolete

Overview

This Power MOSFET is designed to withstand high energy in the avalanche and commutation modes. Designed for low voltage, high speed switching applications in power supplies, converters and power motor controls, these devices are particularly well suited for bridge circuits where diode speed and commutating safe operating areas are critical and offer additional safety margin against unexpected voltage transients.

  • Avalanche Energy Specified
  • IDSS and VDS(on) Specified at Elevated Temperature
  • Pb-Free Package is Available

Tools and Resources

Product services, tools and other useful resources related to MTP23P06V

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

MTP23P06V

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

No

P-Channel

PowerTrench® T1

NA

Low-Medium Voltage

Standard

0

Single

0

60

-

15

-

23

90

-

-

-

-

-

-

-

-

-

Price N/A

More Details

MTP23P06VG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

1

260

TUBE

50

No

P-Channel

PowerTrench® T1

NA

Low-Medium Voltage

Standard

0

Single

0

60

-

15

-

23

90

-

-

-

-

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.