Power MOSFET 20 Amps, 60 Volts

Obsolete

Overview

This Power MOSFET is designed to withstand high energy in the avalanche and commutation modes. This energy efficient design also offers a drain-to-source diode with a fast recovery time. Designed for low voltage, high speed switching applications in power supplies, converters and PWM motor controls, these devices are particularly well suited for bridge circuits where diode speed and commutating safe operating areas are critical and offer additional safety margin against unexpected voltage transients.

  • Diode is Characterized for use in Bridge Circuits
  • Source-to-Drain Diode Recovery Time Comparable to a Discrete Fast Recovery Diode
  • Avalanche Energy Specified
  • IDSS and VDS (on) Specified at Elevated Temperature

Tools and Resources

Product services, tools and other useful resources related to MTD20N06HD

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

MTD20N06HDT4

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

235

REEL

2500

N

N-Channel

PowerTrench® T1

NA

Low-Medium Voltage

Standard

0

Single

0

60

-

-

-

20

40

-

-

-

-

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.