Single N-Channel Power MOSFET 20V, 7A, 24mΩ

Obsolete

Overview

MCH6437 is a N-Chaneel Power MOSFET, 20V, 24mΩ, 7A, Single N-Channel for General-Purpose Switching Device Application.

  • Load Switch
  • Scanner
  • Semiconductor Manufacturing Equipment
  • ESD Diode-Protected Gate
  • 1.8V Drive
  • Low On-Resistance
  • Pb-Free and RoHS Compliance

Tools and Resources

Product services, tools and other useful resources related to MCH6437

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

MCH6437-TL-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88FL / MCPH-6

1

260

REEL

3000

No

N-Channel

PowerTrench® T1

MCPH-6

Low-Medium Voltage

Logic

0

Single

0

20

-

12

1.3

7

1.5

35

24

11.2

8.4

660

2.4

-

125

100

Price N/A

More Details

MCH6437-TL-W

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88FL / MCPH-6

1

260

REEL

3000

No

N-Channel

PowerTrench® T1

MCPH-6

Low-Medium Voltage

Logic

0

Single

0

20

-

12

1.3

7

1.5

35

24

11.2

8.4

660

2.4

-

125

100

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.