Single P-Channel Power MOSFET, -12V, -5A, 43mΩ

Obsolete

Overview

MCH6336 is a Power MOSFET, -12V, 43mΩ, -5A, Single P-Channel for general purpose switching applications.

  • DC/DC converter

  • Cell Phone
  • Digital still camera

  • High speed switching
  • Low Gate Drive Voltage
  • ESD Diode - Protected Gate
  • Pb-free and RoHS Compliance
  • Halogen free compliance : MCH6336-TL-H, MCH6336-TL-W
  • Ultrasmall package MCPH6(2.0mm x 2.1mm x 0.85mmt)

Tools and Resources

Product services, tools and other useful resources related to MCH6336

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

MCH6336-TL-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88FL / MCPH-6

1

260

REEL

3000

No

P-Channel

NA

NA

Low-Medium Voltage

Logic

0

Single

0

-12

-

10

1.4

-5

1.5

66

43

-

6.9

660

1.8

-

210

155

Price N/A

More Details

MCH6336-TL-H

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88FL / MCPH-6

1

260

REEL

3000

No

P-Channel

NA

NA

Low-Medium Voltage

Logic

0

Single

0

-12

-

10

1.4

-5

1.5

66

43

-

6.9

660

1.8

-

210

155

Price N/A

More Details

MCH6336-TL-W

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88FL / MCPH-6

1

260

REEL

3000

No

P-Channel

PowerTrench® T1

MCPH-6

Low-Medium Voltage

Logic

0

Single

0

-12

-

10

1.4

-5

1.5

66

43

-

6.9

660

1.8

-

210

155

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.