Single N-Channel Power MOSFET, 20V, 2A, 104mΩ

Obsolete

Overview

This Power MOSFET is produced using onsemi’s trench technology, which is specifically designed to minimize gate charge and low on resistance. This device is suitable for applications with low gate charge driving or low on resistance requirements.

  • Load Switch
  • Digital SLR
  • Game Controller
  • Mobile Phone
  • Low On-Resistance
  • 1.2V drive
  • Pb-Free, Halogen Free and RoSH compliance
  • ESD Diode-Protected Gate
  • Ultra small Package MCPH3 (2.0mm×2.1mm×0.85mmt)

Tools and Resources

Product services, tools and other useful resources related to MCH3481

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

MCH3481-TL-H

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-70FL / MCPH-3

1

260

REEL

3000

No

N-Channel

NA

NA

Low-Medium Voltage

Logic

0

Single

0

20

-

9

0.9

2

0.8

147

104

-

2.9

175

0.53

-

30

25

Price N/A

More Details

MCH3481-TL-W

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-70FL / MCPH-3

1

260

REEL

3000

No

N-Channel

PowerTrench® T1

MCPH-3

Low-Medium Voltage

Logic

0

Single

0

20

-

9

0.9

2

0.8

147

104

-

2.9

175

0.53

-

30

25

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.