Single N-Channel Power MOSFET 20V, 3.5A, 64mΩ

Obsolete

Overview

MCH3479 is a Power MOSFET, 20V, 64mΩ, 3.5A, Single N-Channel for General-Purpose Switching Device Application.

  • Load Switching, Battery Switch

  • Wireless Speaker
  • Table Cooker

  • Low On-Resistance : RDS(on)1=49mΩ (typ)
  • 1.8V Drive
  • Pb-Free, Halogen Free and RoHS Compliance
  • ESD Diode - Protected Gate

Tools and Resources

Product services, tools and other useful resources related to MCH3479

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

MCH3479-TL-H

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-70FL / MCPH-3

1

260

REEL

3000

N

N-Channel

NA

NA

Low-Medium Voltage

Logic

0

Single

0

20

-

12

1.3

3.5

0.9

95

64

-

2.8

260

0.9

-

65

50

Price N/A

More Details

MCH3479-TL-W

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-70FL / MCPH-3

1

260

REEL

3000

N

N-Channel

PowerTrench® T1

MCPH-3

Low-Medium Voltage

Logic

0

Single

0

20

-

12

1.3

3.5

0.9

95

64

-

2.8

260

0.9

-

65

50

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.