Single P-Channel Power MOSFET -20V, -1.5A, 241mΩ

Obsolete

Overview

MCH3376 is a Power MOSFET, -20V, 241mΩ, -1.5A, Single P-Channel for General-Purpose Switching Device Application.

  • This product is general usage and suitable for many different applications

  • Low ON-resistance
  • 1.8V drive
  • ESD diode-Protected gate
  • High speed switching and Low loss

Tools and Resources

Product services, tools and other useful resources related to MCH3376

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

MCH3376-TL-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-70FL / MCPH-3

1

260

REEL

3000

No

P-Channel

PowerTrench® T1

MCPH-3

Low-Medium Voltage

Logic

0

Single

0

-20

-

10

2.6

-1.5

0.8

385

241

-

1.7

120

0.47

-

26

20

Price N/A

More Details

MCH3376-TL-W

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-70FL / MCPH-3

1

260

REEL

3000

No

P-Channel

PowerTrench® T1

MCPH-3

Low-Medium Voltage

Logic

0

Single

0

-20

-

10

2.6

-1.5

0.8

385

241

-

1.7

120

0.47

-

26

20

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.