Power MOSFET, N-Channel, B-FET, 200 V, 4.6 A, 0.9 Ω, IPAK

Obsolete

Overview

These N-Channel enhancement mode power field effect transistors are produced using onsemi’s proprietary, planar, DMOS technology.This advanced technology has been especially tailored tominimize on-state resistance, provide superior switching performance, and withstand high energy pulse in the avalanche and commutation mode. These devices are well suited for high efficiency switching DC/DC converters, switch mode power supplies, DC-AC converters for uninterrupted power supply and motor control.

  • High Efficiency Switching DC/DC Converters
  • Switched Mode Power Supplies
  • DC-AC Converters for Uninterrupted Power Supply
  • Motor Control

  • 4.6 A, 200 V, RDS(on) = 800 mΩ @VGS = 10 V
  • Low Gate Charge (Typ. 12 nC)
  • Low Crss (Typ. 10 pF)
  • Fast Switching
  • 100% Avalanche Tested
  • Improved dv/dt Capability

Tools and Resources

Product services, tools and other useful resources related to IRFU220B

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

IRFU220BTU-AM002

Loading...

Obsolete

CAD Model

Pb

A

H

P

IPAK-3 / DPAK-3 STRAIGHT LEAD

NA

0

TUBE

5040

No

N-Channel

PowerTrench® T1

DPAK-3

Low-Medium Voltage

Standard

0

Single

0

200

800

4

4

4.6

40

-

-

-

12

300

5.5

580

50

10

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.