N-Channel Logic Level UltraFET® Power MOSFET 100V, 38A, 36mΩ

Obsolete

Overview

N-Channel Logic Level UltraFET® Power MOSFET 100 V, 38 A, 36 mΩ

  • This product is general usage and suitable for many different applications

  • Ultra Low On-Resistance
     - rDS(ON) = 0.035 Ω, VGS = 10 V
     - rDS(ON) = 0.036 Ω, VGS = 5 V
  • Simulation Models
     - Temperature Compensated PSPICE® and SABER™ Electrical Models
      - SPICE and SABER Thermal Impedance Models
  • Peak Current vs Pulse Width Curve
  • UIS Rating Curve
  • Switching Time vs RGS Curves
  • Qualified to AEC Q101
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to HUF76633P3_F085

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

HUF76633P3-F085

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

400

N

N-Channel

PowerTrench® T1

NA

Low-Medium Voltage

Logic

0

Single

0

100

35

±20

3

38

145

-

37

-

56

1820

15

425

415

115

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.