N-Channel Logic Level UltraFET Power MOSFET 60V, 11A, 107mΩ

Overview

N-Channel Logic Level UltraFET Power MOSFET 60V, 11A, 107mΩ

  • AC-DC Merchant Power Supply
  • Other Industrial
  • Consumer Appliances
  • Ultra Low On-Resistance
     - rDS(ON) = 0.092Ω, VGS = 10V
     - rDS(ON) = 0.107Ω, VGS = 5V
  • Simulation Models
     - Temperature Compensated PSPICE® and SABER™ Electrical Models
     - Spice and SABER Thermal Impedance Models
  • Peak Current vs Pulse Width Curve
  • UIS Rating Curve
  • Switching Time vs RGS Curves

Tools and Resources

Product services, tools and other useful resources related to HUF76407D3S

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

HUF76407D3ST

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

2500

Yes

N-Channel

PowerTrench® T1

DPAK

Low-Medium Voltage

Logic

0

Single

0

60

92

±16

3

11

38

-

117

-

5.2

350

2.5

159

105

23

$0.4345

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.