N-Channel UltraFET Power MOSFET 80V, 75A, 10mΩ

Overview

N-Channel UltraFET Power MOSFET 80 V, 75 A, 10 mΩ

  • AC-DC Merchant Power Supply - Servers & Workstations
  • Workstation
  • Server & Mainframe

  • Ultra Low On-Resistance
     rDS(ON) = 0.010 Ω, VGS = 10 V
  • Temperature Compensated PSPICE® and SABERTM Electrical Models
  • Spice and SABER Thermal Impedance Models
  • Peak Current vs Pulse Width Curve
  • UIS Rating Curve

Tools and Resources

Product services, tools and other useful resources related to HUF75545S3S

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

HUF75545S3ST

Loading...

Active

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

245

REEL

800

Y

N-Channel

PowerTrench® T1

D2PAK

Low-Medium Voltage

Standard

0

Single

0

80

10

±20

4

75

270

-

-

-

105

3750

43

300

1100

350

$1.0533

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.