N-Channel UltraFET Power MOSFET 55V, 75A, 12mΩ

Overview

These N-Channel power MOSFETs are manufactured using the innovative UltraFET process. This advanced process technology achieves the lowest possible on-resistance per silicon area, resulting in outstanding performance. This device is capable of withstanding high energy in the avalanche mode and the diode exhibits very low reverse recovery time and stored charge. It was designed for use in applications where power efficiency is important, such as switching regulators, switching converters, motor drivers, relay drivers, lowvoltage bus switches, and power management in portable and battery-operated products.
Formerly developmental type TA75339.

  • AC-DC Merchant Power Supply - Servers & Workstations
  • Workstation
  • Server & Mainframe
  • 75A, 55V
  • SPICE and SABER Thermal Impedance Models
  • Temperature Compensated PSPICE® and SABER™ Models
  • Peak Current vs Pulse Width Curve
  • UIS Rating Curve
  • Related Literature
      - TB334, "Guidelines for Soldering Surface Mount Components to PC Boards"

Tools and Resources

Product services, tools and other useful resources related to HUF75339P3

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

HUF75339P3

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

800

Yes

N-Channel

PowerTrench® T1

TO-220

Low-Medium Voltage

Standard

0

Single

0

55

12

±20

4

75

200

-

-

-

60

2000

23

160

700

160

$0.9101

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.