Power MOSFET, N-Channel, QFET®, 250 V, 16 A, 270 mΩ, DPAK

Overview

This N-Channel enhancement mode power MOSFET is produced using a proprietary planar stripe and DMOS technology. This advanced MOSFET technology has been especially tailored to reduce on-state resistance, and to provide superior switching performance and high avalanche energy strength. These devices are suitable for switched mode power supplies, active power factor correction (PFC), and electronic lamp ballasts.

  • LCD TV
  • PDP TV
  • LED TV
  • 16A, 250V, RDS(on) = 270mΩ(Max.) @VGS = 10 V, ID = 8A
  • Low gate charge ( Typ. 41nC)
  • Low Crss ( Typ. 68pF)
  • 100% avalanche testedcapability

Tools and Resources

Product services, tools and other useful resources related to FQD16N25C

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FQD16N25CTM

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

2500

Yes

N-Channel

PowerTrench® T1

DPAK

Low-Medium Voltage

Standard

0

Single

0

250

270

±30

4

16

160

-

-

-

41

830

22.7

2470

170

68

$0.4811

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.