P-Channel QFET® MOSFET -250 V, -9.4 A, 620 mΩ

Overview

These P-Channel enhancement mode power field effect transistors are produced using a proprietary, planar stripe, DMOS technology. This advanced technology is especially tailored to minimize on-state resistance, provide superior switching performance, and withstand a high energy pulse in the avalanche and commutation modes. These devices are well suited forhigh efficiency switching DC/DC converters.

  • -9.4 A, -250 V, RDS(on) = 620 mΩ (Max.) @ VGS = -10 V, ID = -4.7 A
  • Low Gate Charge (Typ. 29 nC)
  • Low Crss (Typ. 27 pF)
  • 100% Avalanche Tested

Tools and Resources

Product services, tools and other useful resources related to FQB9P25

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FQB9P25TM

Loading...

Active

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

245

REEL

800

No

P-Channel

PowerTrench® T1

D2PAK

Low-Medium Voltage

Standard

0

Single

0

-250

620

-5

-5

-9.4

120

-

-

-

29

910

14

1450

170

27

$0.7524

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.