Power MOSFET, N-Channel, Logic Level, QFET®, 100 V, 33 A, 52 mΩ, D2PAK

Last Shipments

Overview

This N-Channel enhancement mode power MOSFET is produced using a proprietary planar stripe and DMOS technology. This advanced MOSFET technology has been especially tailored to reduce on-state resistance, and to provide superior switching performance and high avalanche energy strength. These devices are suitable for switched mode power supplies, audio amplifier, DC motor control, and variable switching power applications.

  • Other Industrial
  • 33A, 100V, RDS(on) = 52mΩ(Max.) @VGS = 10 V, ID = 16.5A
  • Low gate charge ( Typ. 30nC)
  • Low Crss ( Typ. 70pF)
  • 100% avalanche tested
  • 175°C maximum junction temperature rating

Tools and Resources

Product services, tools and other useful resources related to FQB33N10L

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FQB33N10LTM

Loading...

Last Shipments

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

245

REEL

800

No

N-Channel

PowerTrench® T1

D2PAK

Low-Medium Voltage

Standard

0

Single

0

100

52

±25

2

33

127

-

-

-

30

1250

16

260

305

70

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.