MOSFET, 20V N-Channel, 39mΩ, WL-CSP

Last Shipments

Overview

MOSFET, 20V N-Channel, Single, 5.3A, 39mΩ, WL-CSP 1x1.5x0.65mm

Tools and Resources

Product services, tools and other useful resources related to FDZ192NZ

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDZ192NZ

Loading...

Last Shipments

CAD Model

Pb

A

H

P

WLCSP-6

1

260

REEL

5000

N

N-Channel

NA

NA

Low-Medium Voltage

Logic

0

Single

0

20

N/A

±8

1

5.3

1.9

43

39

12

N/A

915

2.3

N/A

145

100

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.