P-Channel 1.5V Specified PowerTrench® WL-CSP MOSFET -20V, -1A, 85mΩ

Last Shipments

Overview

Designed on an advanced 1.5V PowerTrench process with state of the art "low pitch" WLCSP packaging process, the FDZ191P minimizes both PCB space and rDS(on). This advanced WLCSP MOSFET embodies a breakthrough in packaging technology which enables the device to combine excellent thermal transfer characteristics, ultra-low profile packaging, low gate charge, and low rDS(on). .

  • This product is general usage and suitable for many different applications.
  • Battery Management
  • Load Switch
  • Battery Protection
  • Max rDS(on) = 85mΩ at VGS = -4.5V, ID = -1A
  • Max rDS(on) = 123mΩ at VGS = -2.5V, ID = -1A
  • Max rDS(on) = 200mΩ at VGS = -1.5V, ID = -1A
  • Occupies only 1.5 mm² of PCB area Less than 50% of the area of 2 x 2 BGA
  • Ultra-thin package: less than 0.65 mm height when mounted to PCB
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to FDZ191P

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDZ191P

Loading...

Last Shipments

CAD Model

Pb

A

H

P

WLCSP-6

1

260

REEL

5000

No

P-Channel

NA

NA

Low-Medium Voltage

Logic

0

Single

0

-20

-

8

-1.5

-1

1.9

123

85

18

9

800

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.