P-Channel Logic Level Power Trench® MOSFET -40V, -30A, 20.5mΩ

Obsolete

Overview

P-Channel Logic Level Power Trench® MOSFET -40V, -30A, 20.5mΩ

  • Reverse Battery Protection
  • Switching Power Supplies (High Side Load Switch
  • Integrated Starter/Alternator
  • Distributed Power Architectures and VRM
  • Primary Switch for 12V Systems
  • Load Switch - ECU, Chassis, Body
  • Switching power supplies (High Side Load Switch)
  • Wettable Flank Option for Enhanced Optical Inspection
  • Low RDS(on)
  • Low QG and Capacitance
  • AEC−Q101 Qualified and PPAP Capable
  • Small Footprint (5x6 mm)
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHSCompliant

Tools and Resources

Product services, tools and other useful resources related to FDWS9511L-F085

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDWS9511L-F085

Loading...

Obsolete

CAD Model

Pb

A

H

P

DFNW-8

1

260

REEL

3000

No

P-Channel

PowerTrench® T1

Power 56 (SO-8FL)

Low-Medium Voltage

Logic

0

Single

0

-40

20.5

± 16

-3

-30

68.2

null

34

8

18

1200

3

24

470

26

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.