N-Channel PowerTrench® MOSFET 40V, 80A, 1.8mΩ

Obsolete

Overview

N-Channel PowerTrench® MOSFET 40 V, 80 A, 1.8 mΩ

  • Automotive Engine Control
  • PowerTrain Management
  • Solenoid and Motor Drivers
  • Integrated Starter/Alternator
  • Primary Switch for 12V Systems
  • Typical RDS(on) = 1.5 mΩ at VGS = 10V, ID = 80 A
  • Typical Qg(tot) = 68 nC at VGS = 10V, ID = 80 A
  • UIS Capability
  • RoHS Compliant
  • Qualified to AEC Q101
  • Wettable Flanks for Automatic Optical Inspection (AOI)

Tools and Resources

Product services, tools and other useful resources related to FDWS9408_F085

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDWS9408-F085

Loading...

Obsolete

CAD Model

Pb

A

H

P

DFN-8

1

260

REEL

3000

No

N-Channel

PowerTrench® T1

Power 56 (SO-8FL)

Low-Medium Voltage

Standard

0

Single

0

40

1.8

±20

4

80

214

-

-

-

68

5150

12

83

1770

89

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.