N-Channel PowerTrench® MOSFET

Obsolete

Overview

This N-Channel MOSFET is produced using onsemi’s advanced PowerTrench® process that has been tailored to minimize the on-state resistance while maintainingsuperior switching performance.

  • Synchronous Rectification
  • Battery Protection
  • Motor Drives
  • Uninterruptible Power Supplies
  • ATX
  • Server
  • Telecom PSU
  • Low FOM RDS(on)*QG
  • Low Reverse Recovery Charge, Qrr
  • Soft Reverse Recovery Body Diode
  • Enables Highly Efficiency in Synchronous Rectification
  • Fast Switching Speed

Tools and Resources

Product services, tools and other useful resources related to FDPF035N06B

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDPF035N06B-F152

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3 FullPak

NA

0

TUBE

1000

No

N-Channel

PowerTrench® T6

TO-220FP

Low-Medium Voltage

Standard

0

Single

0

60

3.5

±20

4

88

46.3

-

-

-

-

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.