30V Asymmetric Dual N-Channel POWERTRENCH® Power Clip MOSFET

Active

Overview

This device includes two specialized N-Channel MOSFETs in a dual package. The switch node has been internally connected to enable easy placement and routing of synchronous buck converters. The control MOSFET (Q1) and synchronous SyncFET™ (Q2) have been designed to provide optimal power efficiency.

  • Computing
  • Communications
  • General Purpose Point of Load
  • Q1 N-Channel
    Max. RDS(on) = 5.0 mΩ at VGS = 10 V, ID = 17 A
    Max. RDS(on) = 6.5 mΩ at VGS = 4.5 V, ID = 14 A
  • Q2 N-Channel
    Max. RDS(on) = 2.4 mΩ at VGS = 10 V, ID = 25 A
    Max. RDS(on) = 3.0 mΩ at VGS = 4.5 V, ID = 22 A
  • Low Inductance Packaging Shortens Rise/Fall Times, Resulting in Lower Switching Losses
  • MOSFET Integration Enables Optimum Layout for Lower Circuit Inductance and Reduced Switch Node Ringing
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to FDPC5030SG

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDPC5030SG

Loading...

Active

CAD Model

Pb

A

H

P

PQFN-8

1

260

REEL

3000

No

N-Channel

PowerTrench® T1

Power 56 (SO-8FL)

Low-Medium Voltage

Logic

0

Dual

0

30

Q1: 5.0, Q2: 2.4

12

3

Q1:56.0, Q2: 84.0

Q1: 23, Q2: 29

-

Q1: 6.5, Q2: 3.0

25

18

2730

-

-

-

-

$0.5012

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.