N-Channel Logic Level PowerTrench® MOSFET 30V, 80A, 35mΩ

Obsolete

Overview

This N-Channel Logic Level MOSFET has been designed specifically to improve the overall efficiency of DC/DC converters using either synchronous or conventional switching PWM controllers.
These MOSFETS feature faster switching and lower gate charge than other MOSFETS with comparable RDS(on) specifications.
The result is a MOSFET that is easy and safer to drive (even at very high frequencies), and DC/DC power supply designs with higher overall efficiency.

  • This product is general usage and suitable for many different applications.
  • DC/DC power supply designs
  • 80A, 30V
    RDS(ON) = 0.0035 Ω@ VGS =10 V
    RDS(ON) = 0.0045 Ω @ VGS = 4.5 V
  • Critical DC electrical parameters specified at elevated temperature
  • Rugged internal source-drain diode can eliminate the need for an external Zener diode transient suppressor
  • High performance trench technology for extremelylow RDS(ON)
  • 175°C maximum junction temperature rating

Tools and Resources

Product services, tools and other useful resources related to FDP8030L

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDP8030L

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

800

No

N-Channel

PowerTrench® T1

TO-220

Low-Medium Voltage

Logic

0

Single

0

30

3.5

20

2

80

187

-

4.5

-

120

10500

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.