Dual N-Channel PowerTrench® MOSFET 30V

Last Shipments

Overview

This device includes two specialized MOSFETs in a unique dual Power 56 package. It is designed to provide an optimal Synchronous Buck power stage in terms of efficiency and PCB utilization. The low switching loss high-side MOSFET is complemented by a low conduction loss low-side SyncFET™.

  • This product is general usage and suitable for many different applications.
  • Synchronous Buck converter for Notebook System Power
  • Synchronous Buck converter for General Purpose Point of Load

  • Q1 N-Channel
    Max. RDS(on) = 8.5 mΩ at VGS = 10 V, ID = 12 A
    Max. RDS(on) = 12.4 mΩ at VGS = 4.5 V, ID = 10 A
  • Q2 N-Channel
    Max. RDS(on) = 5.5 mΩ at VGS = 10 V, ID = 16 A
    Max. RDS(on) = 7.0 mΩ at VGS = 4.5 V, ID = 14 A
  • Low Qg High-Side MOSFET
  • Low RDS(on) Low-Side MOSFET
  • Thermally Efficient Dual Power 56 Package
  • Pinout Optimized for Simple PCB Design
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to FDMS9600S

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDMS9600S

Loading...

Last Shipments

CAD Model

Pb

A

H

P

WDFN-8

1

260

REEL

3000

No

N-Channel

PowerTrench® T1

Power 56 (SO-8FL)

Low-Medium Voltage

Logic

0

Single

0

30

7

20

3

Q1: 32.0, Q2: 30.0

2.5

-

7

-

21

2300

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.