N-Channel PowerTrench® MOSFET 60V, 42A, 7.4mΩ

Overview

This N-Channel MOSFET has been designed specifically to improve the overall efficiency and to minimize switch noderinging of DC/DC converters using either synchronous or conventional switching PWM controllers.It has been optimizedfor low gate charge, low rDS(on), fast switching speed and body diode reverse recovery performance.

  • AC-DC Merchant Power Supply
  • Primary DC-DC Switch
  • Motor Bridge Switch
  • Synchronous Rectifier
  • Max rDS(on) = 7.4 mΩ at VGS = 10 V, ID = 14 A
  • Max rDS(on) = 10.3 mΩ at VGS = 8 V, ID = 12.5 A
  • Advanced Package and Silicon combination for low rDS(on) and high efficiency
  • Next generation enhanced body diode technology, engineered for soft recovery
  • MSL1 robust package design
  • 100% UIL tested
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to FDMS86520

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDMS86520

Loading...

Active

CAD Model

Pb

A

H

P

PQFN-8

1

260

REEL

3000

Yes

N-Channel

PowerTrench® T6

Power 56 (SO-8FL)

Low-Medium Voltage

Standard

0

Single

0

60

7.4

±20

4.5

42

69

-

-

-

23

9420

5.6

40

624

24

$0.6347

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.