MOSFET, N-Channel 30V, 0.65mΩ, 200A, PQFN 5x6mm

Active, Not Rec

Overview

This part number is not recommended for new designs. Please apply NTMFS4C020N as a replacement.MOSFET, Power Trench N-Channel 30V, 0.65mΩ @ 10V, 0.9Ω @4.5V, 200A, 156W, PQFN 5x6mm Advanced Package

  • ORing
  • DC-DC Synchronous Rectifier

  • Servers, Netcom, Communication, Cloud Computing, and High End Computing

  • Ultra Low RDS(on)
  • Optimized for Low Gate Charge
  • Advanced Power 5x6mm package
  • 100% UIL tested
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to FDMS8050

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDMS8050

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

PQFN-8

1

260

REEL

3000

N

N-Channel

PowerTrench® T1

Power 56 (SO-8FL)

Low-Medium Voltage

Logic

0

Single

0

30

0.65

20

3

200

156

-

0.9

-

93

16150

-

-

-

-

$1.9311

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.