N-Channel UltraFET Trench® MOSFET 60V, 22A, 11.5mΩ

Overview

UItraFET devices combine characteristics that enable benchmark efficiency in power conversion applications. Optimized for rDS(on), low ESR, low total and Miller gate charge, these devices are ideal for high frequency DC to DC converters.

  • This product is general usage and suitable for many different applications.
  • Max rDS(on) = 11.5mΩ at VGS = 10V, ID = 10.6A
  • Max rDS(on) = 16.5mΩ at VGS = 6V, ID = 8A
  • Typ Qg = 32nC at VGS = 10 V
  • Low Miller Charge
  • Optimized efficiency at high frequencies
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to FDMS5672

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDMS5672

Loading...

Active

CAD Model

Pb

A

H

P

DFN-8

1

260

REEL

3000

Yes

N-Channel

PowerTrench® T1

Power 56 (SO-8FL)

Low-Medium Voltage

Standard

0

Single

0

60

11.5

±20

4

22

78

-

-

97

32

2100

8.3

42

375

120

$1.6422

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.