Asymmetric Dual N-Channel PowerTrench® Power Stage MOSFET 30V

Active

Overview

This device includes two specialized N-Channel MOSFETs in a dual PQFN package. The switch node has been internally connected to enable easy placement and routing of synchronous buck converters. The control MOSFET (Q1) and synchronousSyncFET™ (Q2) have been designed to provide optimal power efficiency.

  • Notebook PC

  • Q1: N-Channel
    Max rDS(on) = 10 mΩ at VGS = 10 V, ID = 13 A
    Max rDS(on) = 14.5 mΩ at VGS = 4.5 V, ID = 10 A
  • Q2: N-Channel
    Max rDS(on) = 5 mΩ at VGS = 10 V, ID = 18 A
    Max rDS(on) = 5.2 mΩ at VGS = 4.5 V, ID = 17 A
  • Low inductance packaging shortens rise/fall times, resulting in lower switching losses
  • MOSFET integration enables optimum layout for lower circuit inductance and reduced switch node ringing
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to FDMS3669S

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDMS3669S

Loading...

Active

CAD Model

Pb

A

H

P

PQFN-8

1

260

REEL

3000

N

N-Channel

PowerTrench® T1

Power 56 (SO-8FL)

Low-Medium Voltage

Logic

0

Dual

0

30

Q1: 10, Q2: 5

12

Q1: 2.7, Q2; 2.5

Q1: 13.0, Q2: 18.0

Q1:2.2, Q2: 2.5

-

Q1: 14.5, Q2: 5.2

13

12

1469

-

-

-

-

$0.6785

More Details

FDMS3669S-SN00345

Loading...

Obsolete

CAD Model

Pb

A

H

P

PQFN-8

1

260

REEL

3000

N

N-Channel

PowerTrench® T1

Power 56 (SO-8FL)

Low-Medium Voltage

Logic

0

Dual

0

30

Q1: 10, Q2: 5

12

Q1: 2.7, Q2; 2.5

Q1: 13.0, Q2: 18.0

Q1:2.2, Q2: 2.5

-

Q1: 14.5, Q2: 5.2

13

12

1469

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.