N-Channel Dual Cool™ Power Trench® SyncFET™ 30V, 90A, 1.9mΩ

Obsolete

Overview

This N-Channel MOSFET is produced using an advanced Power Trench® process. Advancements in both silicon and Dual Cool™ package technologies have been combined to offer the lowest rDS(on) while maintaining excellent switching performance by extremely low Junction-to-Ambient thermal resistance. This device has the added benefit of an efficient monolithic Schottky body diode.

  • Graphic Card
  • Dual Cool™ Top Side Cooling PQFN package
  • Max rDS(on) = 1.9 mΩ at VGS = 10 V, ID = 30 A
  • Max rDS(on) = 2.7 mΩ at VGS = 4.5 V, ID = 26 A
  • High performance technology for extremely low rDS(on)
  • SyncFET Schottky Body Diode
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to FDMS3006SDC

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDMS3006SDC

Loading...

Obsolete

CAD Model

Pb

A

H

P

PQFN-8

1

260

REEL

3000

No

N-Channel

PowerTrench® T1

NA

Low-Medium Voltage

Logic

0

Dual

0

30

Q1=Q2=1.9

20

3

90

89

-

Q1=Q2=2.7

7.6

28

4430

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.