N-Channel PowerTrench® MOSFET, GreenBridge™ Series of High-Efficiency Bridge Rectifiers 60V, 8A, 17.5mΩ

Overview

This Quad MOSFET solution provides ten-fold improvement in power dissipation over diode bridge.

  • Central Office
  • Max rDS(on) = 17.5 mΩ at VGS = 10 V, ID = 8 A
  • Max rDS(on) = 23 mΩ at VGS = 6 V, ID = 7 A
  • Max rDS(on) = 25 mΩ at VGS = 4.5 V, ID = 6.5 A
  • Substantial efficiency benefit in PD solutions
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to FDMQ86530L

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDMQ86530L

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-12

1

260

REEL

3000

Yes

N-Channel

PowerTrench® T6

WDFN-12

Low-Medium Voltage

Logic

0

Bridge

0

100

17.5

±20

3

8

22

-

25

-

11

1725

2.3

12

299

10

$1.3906

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.