P-Channel PowerTrench® MOSFET -20V, -8A, 24mΩ

Obsolete

Overview

This device is designed specifically for battery charging or load switching in cellular handset and other ultraportable applications. It features a MOSFET with low on-state resistance and zener diode protection against ESD. The MicroFET 1.6x1.6 Thin package offers exceptional thermal performance for its physical size and is well suited to switching and linear mode applications.

  • Mobile Handsets
  • Portable Devices
  • Max rDS(on) = 24 mΩ at VGS = -4.5 V, ID = -8 A
  • Max rDS(on) = 31 mΩ at VGS = -2.5 V, ID = -7 A
  • Max rDS(on) = 45 mΩ at VGS = -1.8 V, ID = -6 A
  • Low profile: 0.55 mm maximum in the new package MicroFET 1.6x1.6 Thin
  • HBM ESD protection level > 2 kV typical (Note 3)
  • Free from halogenated compounds and antimony oxides
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to FDME910PZT

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDME910PZT

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

5000

No

P-Channel

PowerTrench® T1

Power 22

Low-Medium Voltage

Logic

0

Single

0

-20

-

8

-1.5

-8

2.1

31

24

3

15

1586

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.