N-Channel Power Trench® MOSFET 30V, 16.5A, 14mΩ

Last Shipments

Overview

This N-Channel MOSFET is a rugged gate version of an advanced Power Trench process. It has been optimized for power management applications.

  • This product is general usage and suitable for many different applications.
  • Max rDS(on) = 14mΩ at VGS = 10V, ID = 9.6A
  • Max rDS(on) = 17mΩ at VGS = 4.5V, ID = 8.7A
  • Low Profile–1mm max in MLP 3.3X3.3
  • RoHS compliant

Tools and Resources

Product services, tools and other useful resources related to FDMC8878

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDMC8878

Loading...

Last Shipments

CAD Model

Pb

A

H

P

WDFN-8

1

260

REEL

3000

No

N-Channel

PowerTrench® T1

Power 33 (u8FL)

Low-Medium Voltage

Logic

0

Single

0

30

14

20

3

16.5

31

-

17

-

18

1000

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.