N-Channel Shielded Gate PowerTrench® MOSFET 100 V, 47 A, 12.8 mΩ

Obsolete

Overview

This N-Channel MV MOSFET is produced using an advanced PowerTrench® process that incorporates Shielded Gate technology. This process has been optimized to minimise on-state resistance and yet maintain superior switching performance with best in class soft body diode.

  • This product is general usage and suitable for many different applications.

  • Shielded Gate MOSFET Technology
  • Max rDS(on) = 12.8 mΩ at VGS = 10 V, ID = 16 A
  • Max rDS(on) = 34.6 mΩ at VGS = 6 V, ID = 8 A
  • 50% Lower Qrr than Other MOSFET Suppliers
  • Lowers Switching Noise/EMI
  • MSL1 Robust Package Design
  • 100% UIL Tested
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to FDMC86183

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDMC86183

Loading...

Obsolete

CAD Model

Pb

A

H

P

PQFN-8

1

260

REEL

3000

N

N-Channel

PowerTrench® T8

Power 33 (u8FL)

Low-Medium Voltage

Standard

0

Single

0

100

12.8

±20

4

47

52

-

-

-

10

1080

3.4

79

646

10

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.