N-Channel Power Trench® MOSFET 30V, 18A, 8.0mΩ

Obsolete

Overview

This N-Channel MOSFET is produced using an advanced Power Trench® process that has been especially tailored to minimize the on-state resistance. This device is welll suited for Power Management and load switchingapplications common in Notebook Computers and Portable Battery Packs.

  • This product is general usage and suitable for many different applications.

  • Max rDS(on) = 8.0mΩ at VGS = 10V, ID = 12A
  • Max rDS(on) = 13.0mΩ at VGS = 4.5V, ID = 10A
  • High performance trench technology for extremely low rDS(on)
  • Termination is Lead-free and RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to FDMC8296

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDMC8296

Loading...

Obsolete

CAD Model

Pb

A

H

P

WDFN-8

1

260

REEL

3000

N

N-Channel

PowerTrench® T1

Power 33 (u8FL)

Low-Medium Voltage

Logic

0

Single

0

30

8

20

3

18

27

-

13

-

7.6

1038

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.