P-Channel PowerTrench® MOSFET -60V, -13.5A, 100mΩ

Last Shipments

Overview

This P-Channel MOSFET is a rugged gate version of an advanced Power Trench process. It has been optimized for power management applications requiring a wide range of gate drive voltage ratings (4.5V-20V).

  • This product is general usage and suitable for many different applications.

  • Max rDS(on) = 100 mΩ @ VGS = -10 V,ID = -5.7A
  • Max rDS(on) = 135 mΩ @ VGS = -4.5 V,ID = -4.4A
  • Low gate charge
  • Fast switching speed
  • High performance trench technology for extremely low rDS(on)
  • High power and current handling capability
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to FDMC5614P

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDMC5614P

Loading...

Last Shipments

CAD Model

Pb

A

H

P

WDFN-8

1

260

REEL

3000

N

P-Channel

PowerTrench® T1

Power 33 (u8FL)

Low-Medium Voltage

Logic

0

Single

0

-60

100

±20

-3

-13.5

42

-

135

37

15

795

2.7

29

140

60

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.