P‐Channel Power Trench® MOSFET, -20V, -75A, 4.9mΩ

Last Shipments

Overview

This P−Channel MOSFET is produced using onsemi’s advanced PowerTrench® process that has been optimized for rDS(on), switching performance and ruggedness.

  • Load Switch
  • Battery Management
  • Power Management
  • Reverse Polarity Protection
  • Max rDS(on) = 4.9 m at VGS = −4.5 V, ID = −18 A
  • Max rDS(on) = 16.4 m at VGS = −1.8 V, ID = −9 A
  • High Performance Trench Technology for Extremely Low rDS(on)
  • High Power and Current Handling Capability in a Widely UsedSurface Mount Package
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHSCompliant

Tools and Resources

Product services, tools and other useful resources related to FDMC4D9P20X8

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDMC4D9P20X8

Loading...

Last Shipments

CAD Model

Pb

A

H

P

PQFN-8

1

260

REEL

3000

No

P-Channel

PowerTrench® T1

Power 33 (u8FL)

Low-Medium Voltage

Logic

0

Single

0

-20

-

±12

-1.6

-75

40

6.5

4.9

78

-

7535

24

22

1100

1040

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.